

Brand: Burndy
Catalog ID: HSC38FR
Application
For Terminations And Splices
Catalog Number
HSC38FR
Color
Clear
Connector Type
CLEAR TUBES
Material
Polyvinyl chloride
Product Family
PVC Clear Thin Wall Heat Shrink
Product Type
Shrink Tubing
Sub Brand
VISISHRINK
Technology
Heat Shrink
Trade Name
VISI-SHRINK™
Type
HSC-FR, Thin Wall, Flexible, Fire Retardant
UPC
781810266304
Dimensions
600 in x 0.375 in x 0.375 in
Height
0.375 in
Length
600 in
Width
0.375 in
Voltage Rating
600 V
Conductor Range
#8 AWG to #6 AWG
Conductor Size
6AWG - 4AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
CLEAR TUBES
Carton Quantity
16
Pallet Quantity
1