Image of HSC38FR250 HSC38FR250, Heat Shrink Tubing, Thin Wall, FR, Clear

HSC38FR250, Heat Shrink Tubing, Thin Wall, FR, Clear

Brand: Burndy

Catalog ID: HSC38FR250

Clear heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, PVC, Fire retardant, Thin Wall, Shrink ratio-2:1, 50 Ft Reel.

  • Clear Heat Shrink Tubing
  • .38" ID Min (Exp), .19" ID Max (Rec)
  • #8-#6, PVC, Fire Retardant
  • Thin Wall, Shrink Ratio 2:1
  • 50 Foot Reel

General

Application

Excellent flame retardant properties and a 2:1 shrink ratio. Tubing enables inspectors to read die index embossments on installed connectors easily

Catalog Number

HSC38FR250

Color

Clear

Connector Type

CLEAR TUBES

Construction Material - Main

Polyvinyl Chloride

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Trade Name

VISI-SHRINK™

Type

HSC-FR

UPC

781810266311

Dimensions

Dimensions

3000 in x 0.375 in x 0.375 in

Height

0.375 in

Length

3000 in

Width

0.375 in

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Conductor Size

6AWG - 4AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

CLEAR TUBES