Image of MD6 HYTOOLâ„¢ Hand-Operated Crimper, Installs #14 - 4/0 AWG, Permanent BG (5/8) and D3 grooves

HYTOOLâ„¢ Hand-Operated Crimper, Installs #14 - 4/0 AWG, Permanent BG (5/8) and D3 grooves

Brand: Burndy

Catalog ID: MD6

Crimper, Installs #14-4/0 AWG, BG & D3 Grooves.

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links

Installs CABLELOK CRIMPIT And HYCRIMP Tap Connectors With One Additional Die Insert (W-O)