HYTOOL™ Series, Hand-Operated Crimper, Polymer Handles, #14 - 4/0 AWG, Permanent BG (5/8) and D3 grooves
Image of MD7 HYTOOL™ Series, Hand-Operated Crimper, Polymer Handles, #14 - 4/0 AWG, Permanent BG (5/8) and D3 grooves

HYTOOL™ Series, Hand-Operated Crimper, Polymer Handles, #14 - 4/0 AWG, Permanent BG (5/8) and D3 grooves

Brand: Burndy

Catalog ID: MD7

Crimper, Polymer Handles, #14-4/0 AWG, BG & D3 Grooves.

  • Ergonomic designed, one-piece composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw design
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring-loaded die retainer buttons
  • Permanent D3 die groove
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links

Ergonomically Designed, One-Piece, Composite Polymer Handles, Comfort Grip Handles, Time-Proven Steel Jaw Designs, No Tool Adjustment Required, 99,000 Crimp/Cycle Life, Positive Lock, Spring Loaded Die Retainer Buttons, Permanent D3 Die Groove, PTFE Impregnated Steel/Bronze Bushings And Stainless Steel Pins, Electroless Nickel Plated Jaws And Jaw Links, Easier Tool Operation Due To Unique Handle Design, And Anti-Slip Grips, Improves Operation By Preventing Slipping, Proper Crimps Are Assured With Butting Jaws, Provides Reliable And Consistent Crimps Every Time, Lasts Up To 6 Times Longer Than Cheap Imitations, And Will Still Be Working When Others Have Long Since Worn Out, No Lost Dies And One-Hand Die Insertion, Allows Use Of The Complete Line Of Burndy W And X Die Inserts, Increases Life Of Tool By Reducing Tool Wear

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD7

Crimp Force Capacity

4.5 ton

Die Type

W and X Die

EU RoHS Indicator

Yes

Series

HYTOOL™ Series

Tool Type

Hand Operated Crimper

Trade Name

HYTOOL™

UPC

781810010914

UPC 14 Digit GTIN

00781810010914

Dimensions

Dimensions

25 in x 4.5 in x 2 in

Height

2 in

Length

25 in

Weight

7 lb

Width

4.5 in

Conductor Related

Crimping Ranges

Taps: Copper: #10 sol. to 2/0 str., Aluminum & ACSR: #14 sol. to 4/0 ACSR; Stirrups: #6 to 4/0 ACSR; Overhead Full Tension Deadends, Full Tension Splices and Terminals: #10 str. to 4/0 ACSR; Installs Splices, Taps or Terminations: #8 to 500 kcmil Copper Stranded, #8 to 350 kcmil Copper Flex, #8 to 350 kcmil Aluminum

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

4.5 ton

Logistics

Carton Quantity

1

Package Contents

Tool only