Image of P34PR Indentor P Die, Crimp Profile Radius: .19

Indentor P Die, Crimp Profile Radius: .19

Brand: Burndy

Catalog ID: P34PR

Indentor P Die, Crimp Profile Radius: .19.

  • Durable Steel Alloy Material
  • Indentor P Style
  • Crimp Profile Radius: .19

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P34PR

Crimp Force Capacity

15 ton

Die Type

P Die

Type

Die

UPC

781810009161

UPC 14 Digit GTIN

00781810009161

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.52 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only