Industrial Grade 60 Amp Fused Disconnect Switch, 600V AC, Heavy Duty 3-Pole, Terminal Screws, Gray
Image of FDS60 Industrial Grade 60 Amp Fused Disconnect Switch, 600V AC, Heavy Duty 3-Pole, Terminal Screws, Gray

Industrial Grade 60 Amp Fused Disconnect Switch, 600V AC, Heavy Duty 3-Pole, Terminal Screws, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FDS60

Industrial Grade, 60 Amp 600V AC, Fused Disconnects, Heavy Duty, Terminal Screws

The Circuit-Lock 60 Amp Fused Disconnect Switch offers secure, fused control of directly wired loads with a design that ensures safety and compliance. The switch remains locked in the OFF position until the enclosure cover is securely closed, preventing accidental activation. Access to the fuses is only possible when the switch is OFF, and it is designed to accommodate Class "J" fuses. Constructed from non-metallic materials, the enclosure is suitable for both outdoor and indoor use, meeting Type 4X standards for washdown and corrosion resistance. Additionally, the handle can be locked in the OFF position to meet OSHA's Lockout/Tagout safety regulations.

Equipped with a robust 60 amp fused disconnect, this switch ensures safe and reliable power management in industrial settings.

General

Catalog Number

FDS60

Color

EU RoHS Indicator

No

Horsepower - Maximum

40

Ingress Protection

IP66

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Moisture Resistance - Indoor and Outdoor – Type 4X, Indoor – Type 12
  • Environmental - Operating Temperature - Max. continuous 75°C, Min. Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Fused

Specifications

  • Base - Valox®
  • Door - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft - Brass
  • Shaft Seal - Neoprene

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585519609

Dimensions

Dimensions

15.36 in x 11.46 in x 8.43 in

Height

8.43 in

Length

15.36 in

Weight

16.85 lb

Width

11.46 in

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Horsepower - Maximum

40

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Moisture Resistance - Indoor and Outdoor – Type 4X, Indoor – Type 12
  • Environmental - Operating Temperature - Max. continuous 75°C, Min. Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Logistics

Carton Quantity

1

Pallet Quantity

35