Industrial Grade, Lever Actuated, Switched Enclosure With Receptacle, Three Pole, 30A Hubbellock, 3 Phase 600V AC, Terminal Screws
Image of SEHBL3 Industrial Grade, Lever Actuated, Switched Enclosure With Receptacle, Three Pole, 30A Hubbellock, 3 Phase 600V AC, Terminal Screws

Industrial Grade, Lever Actuated, Switched Enclosure With Receptacle, Three Pole, 30A Hubbellock, 3 Phase 600V AC, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SEHBL3

Switches and Lighting Controls, Industrial Grade, Lever Actuated, Switched Enclosure With Receptacle, Three Pole, 30A Hubbellock, 3 Phase 600V AC, Terminal Screws, Gray.

General

Catalog Number

SEHBL3

Color

Gray

EU RoHS Indicator

No

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Base - PBT
  • Conduit Hub - Zinc ¾" watertight
  • Enclosure Gasket - Neoprene
  • Handle - PBT
  • Shaft - PBT
  • Top - PBT

Style

For Hubbellock devices

Type

Switched Enclosure

UPC

783585006000

Dimensions

Weight

3.8 lb

Electrical Ratings

Dielectric Strength

Withstands 3,000V minimum

Conductor Related

Wire Size

#10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified Type 3R and 12K Enclosure Rating
  • Listed to UL Standard

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

1