Industrial Grade, Lever Actuated, Switched Twist-Lock Enclosure With pre-wired HBL2720 Receptacle, 30A Twist-LockĀ®, 3 Phase 240 V AC, NEMA L15-30R.
Image of SE2720A Industrial Grade, Lever Actuated, Switched Twist-Lock Enclosure With pre-wired HBL2720 Receptacle, 30A Twist-LockĀ®, 3 Phase 240 V AC, NEMA L15-30R.

Industrial Grade, Lever Actuated, Switched Twist-Lock Enclosure With pre-wired HBL2720 Receptacle, 30A Twist-LockĀ®, 3 Phase 240 V AC, NEMA L15-30R.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SE2720A

Switches and Lighting Controls, Industrial Grade, Lever Actuated, Switched Twist-Lock Enclosure With pre-wired HBL2720 Receptacle, 30A Twist-LockĀ®, 3 Phase 240 V AC, NEMA L15-30R, Terminal Screws, Gray.

The Switched Twist-LockĀ® and HubbellockĀ® Enclosures integrate a receptacle and a switch to produce distinct advantages for the user. This enclosure replaces box, switch, cover and all in a compact design that meets Type 3R Rainproof or 12K Dust-tight requirements. The receptacle is angled downward for a low profile, and it maintains a low profile while accommodating either a 20 or 30 Amp Twist-Lock receptacle or 30 Amp, 4 wire Hubbellock receptacle. The enclosure can be used in top, bottom or back feed applications. The handle is designed to be locked in the OFF position for lockout protection. Hubbell has developed the Switched Safety Enclosure because users want to be able to disconnect higher voltage devices confidently. Hubbell responded with a line of Switched Safety Enclosures for Twist-Lock and Hubbellock receptacles. The provision of the integral switch and the receptacle in a compact, non-metallic enclosure encourages the safe operating practice of disconnecting at the switch rather than the plug and receptacle. For plants and factories in a wide variety of industries, as well as light industrial facilities, Hubbell’s Switched Enclosures offer an upgrade that’s convenient, compact and easy to install.

General

Catalog Number

SE2720A

Color

Gray

EU RoHS Indicator

No

Horsepower - Maximum

Item Type

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Base - PBT
  • Conduit Hub - Zinc ¾" watertight
  • Enclosure Gasket - Neoprene
  • Handle - PBT
  • Shaft - PBT
  • Top - PBT

Type

Switched Enclosure

UPC

783585006451

Dimensions

Dimensions

11.38 in x 4.88 in x 4.38 in

Height

4.38 in

Length

11.38 in

Weight

4.05 lb

Width

4.88 in

Electrical Ratings

Dielectric Strength

Withstands 3,000V minimum

Voltage Rating

3 Phase 240 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified Type 3R and 12K Enclosure Rating
  • Listed to UL Standard

Nema Rating

L15-30R

Operational

Horsepower - Maximum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

1

Pallet Quantity

280