Industrial Grade, Lever Actuated, Switched Twist-Lock Enclosure With pre-wired HBL2730 Receptacle, 30A Twist-Lock®, 3 Phase 480 V AC, NEMA L16-30R.
Image of SE2730A Industrial Grade, Lever Actuated, Switched Twist-Lock Enclosure With pre-wired HBL2730 Receptacle, 30A Twist-Lock®, 3 Phase 480 V AC, NEMA L16-30R.
Image of SE2730A Industrial Grade, Lever Actuated, Switched Twist-Lock Enclosure With pre-wired HBL2730 Receptacle, 30A Twist-Lock®, 3 Phase 480 V AC, NEMA L16-30R.

Industrial Grade, Lever Actuated, Switched Twist-Lock Enclosure With pre-wired HBL2730 Receptacle, 30A Twist-Lock®, 3 Phase 480 V AC, NEMA L16-30R.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SE2730A

Switches and Lighting Controls, Industrial Grade, Lever Actuated, Switched Twist-Lock Enclosure With pre-wired HBL2730 Receptacle, 30A Twist-Lock®, 3 Phase 480 V AC, NEMA L16-30R, Terminal Screws, Gray.

The Switched Twist-Lock® and Hubbellock® Enclosures integrate a receptacle and a switch to produce distinct advantages for the user. This enclosure replaces box, switch, cover and all in a compact design that meets Type 3R Rainproof or 12K Dust-tight requirements. The receptacle is angled downward for a low profile, and it maintains a low profile while accommodating either a 20 or 30 Amp Twist-Lock receptacle or 30 Amp, 4 wire Hubbellock receptacle. The enclosure can be used in top, bottom or back feed applications. The handle is designed to be locked in the OFF position for lockout protection. Hubbell has developed the Switched Safety Enclosure because users want to be able to disconnect higher voltage devices confidently. Hubbell responded with a line of Switched Safety Enclosures for Twist-Lock and Hubbellock receptacles. The provision of the integral switch and the receptacle in a compact, non-metallic enclosure encourages the safe operating practice of disconnecting at the switch rather than the plug and receptacle. For plants and factories in a wide variety of industries, as well as light industrial facilities, Hubbell’s Switched Enclosures offer an upgrade that’s convenient, compact and easy to install.

  • Lockable handle provides lockout protection for greater safety and complies with OSHA lockout requirements
  • Horsepower rated switch
  • Large receptacle gasketless door and hinge assembly
  • Heavy-duty internal frame bonds conduit and all grounds and has a DIN rail to accommodate the switch

General

Catalog Number

SE2730A

Color

Horsepower - Maximum

10

Item Type

Switched Safety Enclosures

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V minimum
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Operations - Mechanical 10,000 cycles
  • Electrical 6,000 cycles
  • Environmental - Flammability - UL94 – 5 VA and V0 classification
  • Environmental - Moisture Resistance - IP54 suitability
  • Environmental - Operating Temperature - Maximum continuous +75°C Minimum continuous -40°C
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label and receptacle face
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Specifications

  • Base - PBT
  • Conduit Hub - Zinc ¾" watertight
  • Enclosure Gasket - Neoprene
  • Handle - PBT
  • Shaft - PBT
  • Top - PBT

Type

Switched Enclosure

UPC

783585006352

Dimensions

Dimensions

11.38 in x 4.88 in x 4.38 in

Height

4.38 in

Length

11.38 in

Weight

4 lb

Width

4.88 in

Electrical Ratings

Dielectric Strength

Withstands 3,000V minimum

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA Certified Type 3R and 12K Enclosure Rating
  • Listed to UL Standard

Nema Rating

L16-30R

Operational

Horsepower - Maximum

10

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V minimum
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Operations - Mechanical 10,000 cycles
  • Electrical 6,000 cycles
  • Environmental - Flammability - UL94 – 5 VA and V0 classification
  • Environmental - Moisture Resistance - IP54 suitability
  • Environmental - Operating Temperature - Maximum continuous +75°C Minimum continuous -40°C
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label and receptacle face
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Logistics

Carton Quantity

1