Industrial Grade, Pendant Controls, Two Button Compact Version, Two Speed Normally Open, Pilot Duty, 240V AC, Terminal Screws
Image of CPB22 Industrial Grade, Pendant Controls, Two Button Compact Version, Two Speed Normally Open, Pilot Duty, 240V AC, Terminal Screws
Image of CPB22 Industrial Grade, Pendant Controls, Two Button Compact Version, Two Speed Normally Open, Pilot Duty, 240V AC, Terminal Screws
Image of CPB22 Industrial Grade, Pendant Controls, Two Button Compact Version, Two Speed Normally Open, Pilot Duty, 240V AC, Terminal Screws

Industrial Grade, Pendant Controls, Two Button Compact Version, Two Speed Normally Open, Pilot Duty, 240V AC, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CPB22

Two Button Compact Version, Two Speed Normally Open, Pilot Duty, 240V AC, Terminal Screws

Two-speed with mechanical interlock between pushbuttons

Standard Product

General

Actuator

Push Buttons

Catalog Number

CPB22

Color

Contact Configuration

Momentary

Enclosure Type

NEMA 4X

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Indicator(s) Type

None

Ingress Protection

IP55

Material - Mounting Hardware

Cable Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Product Family

Compact

Style

Two Button

Type

Two Speed

UPC

783585106908

Dimensions

Display Size

Compact

Weight

0.75 lb

Electrical Ratings

Amperage Rating

120V AC- 3A, 240V AC 35% PF- 1.5 A

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

NEMA 4X

Operational

Actuator

Push Buttons

Indicator(s) Type

None

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Logistics

Carton Quantity

25

Pallet Quantity

1500