
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL13R23D
Standard Product
Application
Red Handle
Catalog Number
HBL13R23D
Color
EU RoHS Indicator
No
Horsepower - Maximum
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Enclosure Material - Thermoplastic
Style
Standard Duty
Type
Disconnect Switches
UPC
783585202679
Dimensions
5.42 in x 2.99 in x 4.55 in
Height
4.55 in
Length
5.42 in
Weight
1.2 lb
Width
2.99 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current Rating
30 A
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Three Phase
Wattage
18000 W
EU RoHS Indicator
No
Industry Standard(s)
Load Capacity
Inductive
Horsepower - Maximum
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
4