Image of HBL45123C Industrial Heavy Duty Cord and Cable Reel Yellow 45ft 12/3
Image of HBL45123C Industrial Heavy Duty Cord and Cable Reel Yellow 45ft 12/3
Image of HBL45123C Industrial Heavy Duty Cord and Cable Reel Yellow 45ft 12/3
Image of HBL45123C Industrial Heavy Duty Cord and Cable Reel Yellow 45ft 12/3
Image of HBL45123C Industrial Heavy Duty Cord and Cable Reel Yellow 45ft 12/3
Discontinued

Industrial Heavy Duty Cord and Cable Reel Yellow 45ft 12/3

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45123C

Cord and Cable Reels, Industrial Cord Reel, With HBL5269C, 45' 12/3, Yellow

  • Multi-position guide arm
  • Positive-latch mechanism maintains desired cord length
  • 12 AWG cord for greater current carrying capacity
  • Plug-in 5 ft. long power cord requires no electrical wiring

Positive Latch Maintains Desired Cord Length

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Pivot Base Optional

Cable Length

45 Ft

Cable Type

#12/3 SJ

Catalog Number

HBL45123C

Construction

Steel

Duty

Heavy Duty

Item Type

Reel with HBL5269C End

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

Industrial

Specifications

  • Cable Feet (m) - 45 (13.7)
  • Cable Type - 12/3 SJEO
  • NEMA Style - 5-15R
  • Weight Lbs. (kg) - 28 (12.7)

Type

Reel With HBL5269C Connector

UPC

783585451237

Dimensions

Cable Length

45 Ft

Cable Length Active

540

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

12/3 SJEO

Cable Type

#12/3 SJ

Feeder Cord

12/3 SJEO

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Operational

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Configuration

Base Type

Pivot Base Optional