Image of T4001525 Insulating Jib Extension 3 in (76 mm) diameter

Insulating Jib Extension 3 in (76 mm) diameter

Brand: CHANCE Utility

Catalog ID: T4001525

JIB EXTENSION 3IN X 36.69IN 7HOLES(.78)

  • 3 in x 36.69 in (76.2 mm x 931.92 mm)
  • Rated working load limit: 1,000 lb. (453 kg)
  • 7 hole locations for pinning

General

Catalog Number

T4001525

UPC

096359058571

Working Load Limit

1,000 lb

Working Load Limit Metric

45 kg

Dimensions

Dimensions

40 in x 3.25 in x 3.25 in

Dimensions Metric

1016 mm x 83 mm x 83 mm

Height

3.25 in

Height Metric

83 mm

Length

40 in

Length Metric

1016 mm

Weight

11 lb

Weight Metric

5 kg

Width

3.25 in

Width Metric

83 mm

Force Related

Working Load Limit

1,000 lb

Working Load Limit Metric

45 kg

Logistics

Pallet Quantity

99