iStation, Modular VGA, 3.5 MM StereoJack, 110 Termination, 1.5-Unit, White
Image of IM15311015W iStation, Modular VGA, 3.5 MM StereoJack, 110 Termination, 1.5-Unit, White
Image of IM15311015W iStation, Modular VGA, 3.5 MM StereoJack, 110 Termination, 1.5-Unit, White
Image of IM15311015W iStation, Modular VGA, 3.5 MM StereoJack, 110 Termination, 1.5-Unit, White
Image of IM15311015W iStation, Modular VGA, 3.5 MM StereoJack, 110 Termination, 1.5-Unit, White
Discontinued

iStation, Modular VGA, 3.5 MM StereoJack, 110 Termination, 1.5-Unit, White

Brand: Hubbell Premise Wiring

Catalog ID: IM15311015W

iStation, Modular VGA, 3.5 mm StereoJack, 110 Termination, 1.5-Unit

  • Modular VGA
  • 3.5 MM StereoJack
  • 110 Termination
  • 1.5-Unit

General

Catalog Number

IM15311015W

Color

Type

VGA w/3.5mm Stereo

UPC

662620333267

Dimensions

Weight

0.4 lb

Logistics

Carton Quantity

40