

Brand: Hubbell Premise Wiring
Catalog ID: IMAVB15OW
Standard Product
Application
AV Panel Mount Module Unloaded
Catalog Number
IMAVB15OW
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION Pro Audio D-Style Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
XLR
Temperature Rating
Per TIA
Type
Pro-Audio, D-Style
UPC
662620284804
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
10