JACK SHIELDED CAT6A UNI Network Cabling Product
Image of SJ6A JACK SHIELDED CAT6A UNI Network Cabling Product
Image of SJ6A JACK SHIELDED CAT6A UNI Network Cabling Product
Image of SJ6A JACK SHIELDED CAT6A UNI Network Cabling Product
Image of SJ6A JACK SHIELDED CAT6A UNI Network Cabling Product
+2
Image of SJ6A JACK SHIELDED CAT6A UNI Network Cabling Product
Discontinued

JACK SHIELDED CAT6A UNI Network Cabling Product

Brand: Hubbell Premise Wiring

Catalog ID: SJ6A

JACK, CAT6A, UNI, SHIELDED

  • Third Party Verified Category 6A Component
  • Precision and Reliable Tool-Less Termination
  • True 10GBASE-T Application Assurance
  • Bulk Packaging Reduces Excess Waste on the Job

General

Catalog Number

SJ6A

Performance

  • Electrical - IDC formation allows each pair to be segregated reducing pair-to-pair NEXT -
  • Electrical - Quick and easy grounding -
  • Electrical - Superior EMI and ANEXT suppression -
  • Electrical - Zero Bit-Error channel performance -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -

Specifications

Shielding Housing - Zinc die-cast

UPC

662620601526

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Operational

Performance

  • Electrical - IDC formation allows each pair to be segregated reducing pair-to-pair NEXT -
  • Electrical - Quick and easy grounding -
  • Electrical - Superior EMI and ANEXT suppression -
  • Electrical - Zero Bit-Error channel performance -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -

Logistics

Carton Quantity

24

Number of Pieces in Package

Single