K11A39U2, AL Universal Terminal, 2-Conductor, 2-Hole
Image of K11A39U2 K11A39U2, AL Universal Terminal, 2-Conductor, 2-Hole

K11A39U2, AL Universal Terminal, 2-Conductor, 2-Hole

Brand: Burndy

Catalog ID: K11A39U2

Aluminum Universal Terminal, 2 Hole, Two: 1/0 AWG (Str)-750 kcmil, 3/8" Stud, 1.38" Stud Hole Spacing, 2 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs
  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

General

Application

For Aluminum and Copper Conductors

Catalog Number

K11A39U2

Connector Type

Stacked

EU RoHS Indicator

No

Hex Key

3/8

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin plated

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370292

UPC 14 Digit GTIN

00781810370292

Dimensions

Dimension - Bolt Hole Size inch

0.38 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

2.31 in

Dimension - Height fraction

3 in

Dimension - Height inch

3.02 in

Dimension - Height mm

76.7 mm

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

125 mm

Dimension - Length Overall inch

4.91 in

Dimension - N inch

0.38 in

Dimension - Pad Width inch

1.52 in

Dimension - Screw Size inch

13/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Dimension - Width fraction

1-69/100 in

Dimension - Width inch

1.52 in

Dimension - Width mm

43 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil

Conductor - AL Str Size Range

1/0 AWG (Str)-750 kcmil

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Size Range

1/0 AWG (Str)-750 kcmil

Conductor Size

1/0 AWG-750 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Stacked

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

18

Pallet Quantity

576