K13P4CAG1, AL Neutral Bar, 13 Circuits, 15 Holes
Image of K13P4CAG1 K13P4CAG1, AL Neutral Bar, 13 Circuits, 15 Holes
Image of K13P4CAG1 K13P4CAG1, AL Neutral Bar, 13 Circuits, 15 Holes

K13P4CAG1, AL Neutral Bar, 13 Circuits, 15 Holes

Brand: Burndy

Catalog ID: K13P4CAG1

Aluminum neutral bar, 6061-T6 aluminum alloy, tin plated, 14-4 AWG, 13 Circuits

  • Steel Zinc Plated Bolt
  • CSA Approved
  • 600V Minimum Voltage Rating

General

Catalog Number

K13P4CAG1

Connector Type

Aluminum Neutral Bar Assembly

Insulation

Y

Material

Aluminum

Material - Bolt

Steel Zinc Plated

Plated

No

Plating Type

Unplated

Product Type

Mechanical

UPC

781810665558

UPC 14 Digit GTIN

00781810665558

Dimensions

Dimension - Height inch

0.44 in

Dimension - Height mm

11.2 mm

Dimension - L Length Overall mm

121 mm

Dimension - Length Overall inch

4.77 in

Dimension - Width inch

0.31 in

Dimension - Width mm

8 mm

Dimensions

4.77 in x 0.44 in x 0.31 in

Height

0.31 in

Length

4.77 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.44 in

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Aluminum Neutral Bar Assembly

Logistics

Carton Quantity

100

Pallet Quantity

675