K22A36U2, AL Universal Terminal, 4-Conductor, 2-Hole
Image of K22A36U2 K22A36U2, AL Universal Terminal, 4-Conductor, 2-Hole
Image of K22A36U2 K22A36U2, AL Universal Terminal, 4-Conductor, 2-Hole
play
3D View
play
360 View
+2
Image of K22A36U2 K22A36U2, AL Universal Terminal, 4-Conductor, 2-Hole

K22A36U2, AL Universal Terminal, 4-Conductor, 2-Hole

Brand: Burndy

Catalog ID: K22A36U2

Aluminum Universal Terminal, 2 Hole, Four: 2 AWG (Str)-600 kcmil, 3/8" Stud, 1.38" Stud Hole Spacing, 4 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs
  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

General

Application

For Aluminum and Copper Conductors

Catalog Number

K22A36U2

Connector Type

Stacked

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Allen

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Terminal

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370346

UPC 14 Digit GTIN

00781810370346

Dimensions

Dimension - Bolt Hole Size inch

0.38 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

2.31 in

Dimension - Height fraction

3 in

Dimension - Height inch

3.03 in

Dimension - Height mm

77 mm

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

125 mm

Dimension - Length Overall inch

4.91 in

Dimension - N inch

0.38 in

Dimension - Pad Width inch

2.49 in

Dimension - Stud Size inch

3/8 in

Dimension - Width inch

2.49 in

Dimension - Width mm

64 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

2 Str. - 600 Kcmil

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

2 Str. - 600 Kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

4

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Stacked

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

4

Logistics

Carton Quantity

18

Pallet Quantity

576