

Brand: Burndy
Catalog ID: K2A40U
Application
For Aluminum And Copper Conductors
Catalog Number
K2A40U
Connector Type
Parallel Set-Screw
Hardware Type
3/8 UNC Slotted Set Screw
Installation Torque Recommended in-lb
550 in-lbs
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
1
Physical Attribute - Screw Type
Slot
Plated
No
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Terminal
Sub Brand
UNIVERSAL TERM
Temperature Rating
194
Type
Bolted Lugs & Terminals
UPC
781810600252
UPC 14 Digit GTIN
00781810600252
Dimension - Bolt Hole Size inch
0.63 in
Dimension - Bolt Size fraction
5/8
Dimension - D inch
1.66 in
Dimension - Height fraction
2 in
Dimension - Height inch
1.95 in
Dimension - Height mm
49.5 mm
Dimension - Hole Size inch
0.66 in
Dimension - Hole Size mm
17 mm
Dimension - L Length Overall mm
86 mm
Dimension - Length Overall inch
3.38 in
Dimension - N inch
0.88 in
Dimension - Pad Width inch
3.20 in
Dimension - Screw Size inch
3/8
Dimension - Stud Size inch
5/8 in
Dimension - Width fraction
3-19/100 in
Dimension - Width inch
3.20 in
Dimension - Width mm
81 mm
Package Height
2.3 in
Package Length
10.1 in
Package Weight
2.93 lb
Package Width
5.6 in
Conductor - AL Str Size
300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Size Range
300-800 kcmil
Conductor - Copper Str Size
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range
300-800 kcmil
Conductor Size
300-800 KCMIL
Conductor Type
Number of Conductors
2
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
550 in-lbs
Temperature Rating
194
Connector Type
Parallel Set-Screw
Physical Attribute - Number of Holes
1
Carton Quantity
30
Pallet Quantity
960