K2A40U2N, AL Universal Terminal, 2-Conductor, 2-Hole
Image of K2A40U2N K2A40U2N, AL Universal Terminal, 2-Conductor, 2-Hole
Image of K2A40U2N K2A40U2N, AL Universal Terminal, 2-Conductor, 2-Hole

K2A40U2N, AL Universal Terminal, 2-Conductor, 2-Hole

Brand: Burndy

Catalog ID: K2A40U2N

Aluminum Universal Terminal, 2 Conductor, 2 Hole, 300-800 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 2 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs
  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

General

Application

For Aluminum and Copper Conductors

Catalog Number

K2A40U2N

Connector Type

Parallel Set-Screw

Hardware Type

3/8 UNC Slotted Set Screw

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Screw Type

Slot

Plated

No

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Terminal

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810600405

UPC 14 Digit GTIN

00781810600405

Dimensions

Dimension - Bolt Hole Size inch

0.50 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.03 in

Dimension - Height fraction

2 in

Dimension - Height inch

1.95 in

Dimension - Height mm

49.5 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

121 mm

Dimension - Length Overall inch

4.75 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.20 in

Dimension - Screw Size inch

3/8

Dimension - Stud Size inch

1/2 in

Dimension - Width fraction

3-19/100 in

Dimension - Width inch

3.20 in

Dimension - Width mm

81 mm

Package Height

2.4 in

Package Length

10 in

Package Weight

3.71 lb

Package Width

5.6 in

Conductor Related

Conductor - AL Str Size

300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Conductor - AL Str Size Range

300-800 kcmil

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

300-800 kcmil

Conductor Size

300-800 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Parallel Set-Screw

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

30

Pallet Quantity

960