K2C22, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C22 K2C22, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C22, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand: Burndy

Catalog ID: K2C22

Mechanical Grounding Connector, 2 Cables to Flat, 10 - 3 AWG (Str) / 10 - 2 AWG (Sol), 3/8" Stud.

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

K2C22

Material

Bronze Alloy, Leaded

Plated

No

Plating Type

Unplated

Stud Installation Torque inch pounds

280 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810257104

UPC 14 Digit GTIN

00781810257104

Dimensions

Dimension - B Length fraction

15/32 in

Dimension - B Length inch

0.46 in

Dimension - Body Width inch

0.62 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

0.62 in

Dimension - Height fraction

1

Dimension - Height inch

1.25 in

Dimension - Height mm

25.4 mm

Dimension - L Length Overall mm

41.1 mm

Dimension - Length Overall inch

1.62 in

Dimension - Nut Width inch

0.75 in

Dimension - P inch

0.26 in

Dimension - Threads per inch

16

Dimension - Width inch

32 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

2 AWG - 10 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG

Conductor - Copper Str Size Range

3 AWG - 10 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

280 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

14850