K3A25U2, AL Universal Terminal, 3-Conductor, 2-Hole
Image of K3A25U2 K3A25U2, AL Universal Terminal, 3-Conductor, 2-Hole
Image of K3A25U2 K3A25U2, AL Universal Terminal, 3-Conductor, 2-Hole

K3A25U2, AL Universal Terminal, 3-Conductor, 2-Hole

Brand: Burndy

Catalog ID: K3A25U2

Aluminum Universal Terminal, 3 Conductor, 2 Hole, 14-1/0 AWG (Str), 3/8" Stud, 1" Stud Hole Spacing, 3 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated lugs
  • Constructed from high strength aluminum alloy
  • Electro tin plating proving low contact resistance

General

Application

For Aluminum and Copper Conductors

Catalog Number

K3A25U2

Connector Type

Parallel Set-Screw

Installation Torque Recommended in-lb

50 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

3

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Slot

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Terminal

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370537

UPC 14 Digit GTIN

00781810370537

Dimensions

Dimension - Bolt Hole Size inch

0.44 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

2.09 in

Dimension - Height fraction

7/8 in

Dimension - Height inch

0.88 in

Dimension - Height mm

22.4 mm

Dimension - Hole Size fraction

7/16

Dimension - Hole Size inch

0.45 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.19 in

Dimension - N inch

0.34 in

Dimension - Pad Width inch

2.02 in

Dimension - Stud Size inch

3/8 in

Dimension - Width fraction

1-47/50 in

Dimension - Width inch

1.64 in

Dimension - Width mm

49 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size Range

14 Str.-1/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

14 Str.-1/0 AWG

Conductor Size

14-1/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

3

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

50 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Parallel Set-Screw

Number Of Ports

3

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

3

Logistics

Carton Quantity

216

Pallet Quantity

1