K3A29U2N, AL Universal Terminal, 3-Conductor, 2-Hole
Image of K3A29U2N K3A29U2N, AL Universal Terminal, 3-Conductor, 2-Hole

K3A29U2N, AL Universal Terminal, 3-Conductor, 2-Hole

Brand: Burndy

Catalog ID: K3A29U2N

Aluminum Universal Terminal, 3 Conductor, 2 Hole, 6 AWG (Str)-250 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 3 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated lugs
  • Constructed from high strength aluminum alloy
  • Electro tin plating proving low contact resistance

General

Application

For Aluminum and Copper Conductors

Catalog Number

K3A29U2N

Connector Type

Parallel Set-Screw

EU RoHS Indicator

No

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin plated

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810601105

UPC 14 Digit GTIN

00781810601105

Dimensions

Dimension - Bolt Hole Size inch

0.57 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.16 in

Dimension - Height fraction

1.2 in

Dimension - Height inch

1.19 in

Dimension - Height mm

30.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

101.6 mm

Dimension - Length Overall inch

4.0 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.01 in

Dimension - Stud Size inch

1/2 in

Dimension - Width fraction

2-81/100 in

Dimension - Width inch

2.81 in

Dimension - Width mm

71 mm

Package Height

3.45 in

Package Length

5.4 in

Package Weight

1.62 lb

Package Width

4.75 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

6 Str.-250 Kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 Str.-250 Kcmil

Conductor Size

6 AWG-250 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

3

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Parallel Set-Screw

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

3

Logistics

Carton Quantity

36

Pallet Quantity

1152