K3A36U4N, AL Universal Terminal, 3-Conductor, 4-Hole
Image of K3A36U4N K3A36U4N, AL Universal Terminal, 3-Conductor, 4-Hole
Image of K3A36U4N K3A36U4N, AL Universal Terminal, 3-Conductor, 4-Hole

K3A36U4N, AL Universal Terminal, 3-Conductor, 4-Hole

Brand: Burndy

Catalog ID: K3A36U4N

Aluminum Universal Terminal, 3 Conductor, 4 Hole, 2 AWG (Str)-600 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 3 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated lugs
  • Constructed from high strength aluminum alloy
  • Electro tin plating proving low contact resistance

General

Application

For Aluminum and Copper Conductors

Catalog Number

K3A36U4N

Connector Type

Parallel Set-Screw

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Slot

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Terminal

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810601228

UPC 14 Digit GTIN

00781810601228

Dimensions

Dimension - Bolt Hole Size inch

0.57 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.22 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

1.5555555555555556 in

Dimension - Height inch

1.56 in

Dimension - Height mm

39.6 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

119.12 mm

Dimension - Length Overall inch

4.69 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.64 in

Dimension - Stud Size inch

1/2 in

Dimension - Width fraction

3-63/100 in

Dimension - Width inch

3.64 in

Package Height

2.2 in

Package Length

6.45 in

Package Weight

2.13 lb

Package Width

5.9 in

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

2 Str. - 600 Kcmil

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

2 Str. - 600 Kcmil

Conductor Size

2 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

3

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Parallel Set-Screw

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

3

Logistics

Carton Quantity

36

Pallet Quantity

864