Image of KA25 KA25, Copper Set Screw Connector, 1-Hole
Image of KA25 KA25, Copper Set Screw Connector, 1-Hole
play
3D View
play
360 View
+2
Image of KA25 KA25, Copper Set Screw Connector, 1-Hole

KA25, Copper Set Screw Connector, 1-Hole

Brand: Burndy

Catalog ID: KA25

Compact, high copper alloy mechanical terminal. 1-hole, 3/8" Stud, #4-1/0 AWG Str.

Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KA25

Connector Type

Terminal

Hardware Type

1 / 2 "

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Terminal

Sub Brand

KA-LUG

Temperature Rating

194° F

Trade Name

KA-LUGā„¢

Type

Bolted Lugs & Terminals

UPC

781810363508

UPC 14 Digit GTIN

00781810363508

Dimensions

Dimension - B Length fraction

20/29 in

Dimension - B Length inch

0.69 in

Dimension - Bolt Size fraction

3/8

Dimension - Height fraction

15/16

Dimension - Height inch

0.94 in

Dimension - Height mm

23.9 mm

Dimension - Hole Size fraction

27/64

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - N inch

0.38 in

Dimension - Pad Width inch

0.75 in

Dimension - Stud Size inch

3/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

4 AWG-1/0

Conductor Size

4-1/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 LBS/in

Operational

Temperature Rating

194° F

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

100

Pallet Quantity

12000