KA25U, AL Set Screw Terminal, 1-Hole, 1/4" Stud, #14-1/0 AWG Str, 1 Screw, Al/Cu Rated
Image of KA25U KA25U, AL Set Screw Terminal, 1-Hole, 1/4" Stud, #14-1/0 AWG Str, 1 Screw, Al/Cu Rated

KA25U, AL Set Screw Terminal, 1-Hole, 1/4" Stud, #14-1/0 AWG Str, 1 Screw, Al/Cu Rated

Brand: Burndy

Catalog ID: KA25U

Aluminum Universal Terminal, 1 Hole, 14-1/0 AWG (Str), 1/4" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

  • Dual Rated Panelboard Lugs
  • High strength extruded aluminum alloy
  • Electro tin-plated for low contact resistance
  • Rated to 35kV

General

Application

For Aluminum And Copper Conductors

Catalog Number

KA25U

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

50 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370193

UPC 14 Digit GTIN

00781810370193

Dimensions

Dimension - Bolt Hole Size inch

0.25 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.81 in

Dimension - Height fraction

23/25 in

Dimension - Height inch

0.92 in

Dimension - Height mm

23.4 mm

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

0.63 in

Dimension - Stud Size inch

1/4

Dimension - Width fraction

63/100 in

Dimension - Width inch

0.63 in

Dimension - Width mm

16 mm

Package Height

3.45 in

Package Length

5.5 in

Package Weight

1.72 lb

Package Width

4.75 in

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size Range

8 AWG-1/0 AWG

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size Range

12 AWG-1/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

14 AWG-1/0

Conductor Size

14-1/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

50 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

900

Pallet Quantity

25200