KA28, Copper Set Screw Terminal, 1-Hole, 3/8" Stud
Image of KA28 KA28, Copper Set Screw Terminal, 1-Hole, 3/8" Stud

KA28, Copper Set Screw Terminal, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: KA28

Copper Terminal, 1 Hole, 1-4/0 AWG (Str), 3/8" Stud, 1 Screw.

Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KA28

Connector Type

Terminal

EU RoHS Indicator

Yes

Hardware Type

5 / 8 "

Installation Torque Recommended in-lb

275 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

KA-LUG

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810364857

UPC 14 Digit GTIN

00781810364857

Dimensions

Dimension - B Length fraction

64/79 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Size fraction

3/8

Dimension - Height fraction

1-1/4 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - Hole Size fraction

27/64

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

0.94 in

Dimension - Stud Size inch

3/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Conductor Size

1-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

25

Pallet Quantity

5000