Image of KA2U KA2U, AL Set Screw Terminal, Dual Rated, 1-Hole

KA2U, AL Set Screw Terminal, Dual Rated, 1-Hole

Brand: Burndy

Catalog ID: KA2U

Aluminum Universal Terminal, 1 Hole, 14-2 AWG (Str), 1/4" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

  • Dual Rated Panelboard Lugs
  • High strength extruded aluminum alloy
  • Electro tin-plated for low contact resistance
  • Rated to 35kV

General

Application

For Aluminum And Copper Conductors

Catalog Number

KA2U

Connector Type

Terminal

Installation Torque Recommended in-lb

50 LBS/in

Material

Aluminum

Material - Hardware

Steel

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Yes

Plating Type

Tin

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370056

UPC 14 Digit GTIN

00781810370056

Dimensions

Dimension - Bolt Hole Size inch

0.25 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.63 in

Dimension - Height fraction

14/25 in

Dimension - Height inch

0.56 in

Dimension - Height mm

14.2 mm

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.16 in

Dimension - N inch

0.31 in

Dimension - Pad Width inch

0.51 in

Dimension - Stud Size inch

1/4

Dimension - Width fraction

1/2 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Package Height

3.45 in

Package Length

3.8 in

Package Weight

0.92 lb

Package Width

3.5 in

Conductor Related

Conductor - AL Str Size

8;6;4;3;2

Conductor - AL Str Size Range

8-2

Conductor - Copper Str Size

14;12;10;9;8;7;6;5;4;3;2

Conductor - Copper Str Size Range

14-2

Conductor - Nominal Diameter

0.072, 0.091, 0.116, 0.130, 0.146, 0.164, 0.184, 0.184, 0.184, 0.184, 0.184, 0.206, 0.232, 0.232, 0.260, 0.260, 0.292, 0.320

Conductor Size

14-2 AWG

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

50 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1600

Pallet Quantity

51200