KA30U, AL Universal Terminal, 1-Hole, #6 AWG Str-300 kcmil, 5/16" Stud, 1 Screw, Al/Cu Rated
Image of KA30U KA30U, AL Universal Terminal, 1-Hole, #6 AWG Str-300 kcmil, 5/16" Stud, 1 Screw, Al/Cu Rated
Image of KA30U KA30U, AL Universal Terminal, 1-Hole, #6 AWG Str-300 kcmil, 5/16" Stud, 1 Screw, Al/Cu Rated

KA30U, AL Universal Terminal, 1-Hole, #6 AWG Str-300 kcmil, 5/16" Stud, 1 Screw, Al/Cu Rated

Brand: Burndy

Catalog ID: KA30U

Aluminum Universal Terminal, 1 Hole, 6 AWG (Str)-300 kcmil, 5/16" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

  • Dual Rated Panelboard Lugs
  • High strength extruded aluminum alloy
  • Electro tin-plated for low contact resistance
  • Rated to 35kV

Features: These Dual-Rated One-Conductor Lugs Are Constructed From High Strength Aluminum Alloy And Electro Tin-Plated To Provide Low Contact Resistance, Stud/bolt Hole Size: 1/4 IN, Set Screw Type: Allen Key, Length: 2 IN, Installation Torque: 275 IN-LB, Width: 1 IN, Height: 1.12 IN, Dimension D: 0.94 IN, Dimension N: 0.5 IN, Dimension T: 0.25 IN

General

Application

For Aluminum And Copper Conductors

Catalog Number

KA30U

Connector Type

Terminal

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Product Family

MECHANICAL

Product Type

TERMINAL

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370223

UPC 14 Digit GTIN

00781810370223

Dimensions

Dimension - Bolt Hole Size inch

0.31 in

Dimension - Bolt Size fraction

5/16

Dimension - D inch

0.94 in

Dimension - Height fraction

1.14 in

Dimension - Height inch

1.14 in

Dimension - Height mm

29 mm

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - N inch

0.45 in

Dimension - Pad Width inch

1.02 in

Dimension - Stud Size inch

5/16

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Package Height

2.3 in

Package Length

10.1 in

Package Weight

2.8 lb

Package Width

3.55 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Size Range

6 AWG-300 kcmil

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG-4/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

6 AWG-300 kcmil

Conductor Size

6 AWG-300 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

275

Pallet Quantity

8800