Image of KA34 KA34, Copper Terminal, 1-Hole, 1/2" Stud

KA34, Copper Terminal, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: KA34

Copper Terminal, Compact Design, 1-Hole Pad, 1/2" Stud, 4/0 Str-500 kcmil

Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KA34

Connector Type

Terminal

EU RoHS Indicator

Yes

Hardware Type

13 /16 "

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Sub Brand

KA-LUG

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810365854

UPC 14 Digit GTIN

00781810365854

Dimensions

Dimension - B Length fraction

1-3/25 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Size fraction

1/2

Dimension - Height fraction

2-3/32

Dimension - Height inch

2.09 in

Dimension - Height mm

53.1 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.55 in

Dimension - Mounting Hardware Bolt Size inch

13/16 in

Dimension - N inch

0.56 in

Dimension - Pad Width inch

1.38 in

Dimension - Stud Size inch

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

4/0 Str. - 500 Kcmil

Conductor Size

4/0 AWG-500 KCMIL

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

18

Pallet Quantity

1944