KA36UAR, Anti-Rotational Universal, 1-Hole, Dual Rated
Image of KA36UAR KA36UAR, Anti-Rotational Universal, 1-Hole, Dual Rated
Image of KA36UAR KA36UAR, Anti-Rotational Universal, 1-Hole, Dual Rated

KA36UAR, Anti-Rotational Universal, 1-Hole, Dual Rated

Brand: Burndy

Catalog ID: KA36UAR

Dual Rated for copper and aluminum; aluminum alloy; tin plated; bottom anti-rotational tab; CSA Certified, UL Listed; #4 Stranded - 600 kcmil Copper/Aluminum.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 600 kcmil
  • Anti-rotational tab on bottom of terminal prevents turning after installation for a more secure termination
  • Rated up to 35kV

General

Catalog Number

KA36UAR

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum Alloy

Plated

Yes

Plating Type

Aluminum Tin Plated

Product Family

Power Connectors>Mechanical Connectors>Dual Rated Mechanical Lugs

Product Type

Mechanical

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810654491

UPC 14 Digit GTIN

00781810654491

Dimensions

Dimension - D inch

1.37 in

Dimension - Height inch

1.57 in

Dimension - Height mm

39.9 mm

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

75 mm

Dimension - Length Overall inch

2.75 in

Dimension - Width inch

1.38 in

Dimension - Width mm

35 mm

Package Height

2.5 in

Package Length

10.2 in

Package Weight

3.46 lb

Package Width

3.5 in

Conductor Related

Conductor - Copper Str Size

4 ;600

Conductor - Copper Str Size Range

4 Str. - 600 Kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Logistics

Carton Quantity

60

Pallet Quantity

1920