KA40U, Aluminum Universal Terminal, 1 Hole, 300-800 kcmil, 1/2" Stud, 1 Screw, Al/Cu Rated, Tin Plated.
Image of KA40U KA40U, Aluminum Universal Terminal, 1 Hole, 300-800 kcmil, 1/2" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

KA40U, Aluminum Universal Terminal, 1 Hole, 300-800 kcmil, 1/2" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

Brand: Burndy

Catalog ID: KA40U

Aluminum Universal Terminal, 1 Hole, 300-800 kcmil, 1/2" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

  • Dual Rated Panelboard Lugs
  • High strength extruded aluminum alloy
  • Electro tin-plated for low contact resistance
  • Rated to 35kV

General

Application

For Aluminum And Copper Conductors

Catalog Number

KA40U

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

550 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

UNIVERSAL TERM

Type

Bolted Lugs & Terminals

UPC

781810370308

UPC 14 Digit GTIN

00781810370308

Dimensions

Dimension - Bolt Hole Size inch

0.62 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

1.85 in

Dimension - Height inch

1.95 in

Dimension - Height mm

49.5 mm

Dimension - Hole Size inch

0.66 in

Dimension - Hole Size mm

17 mm

Dimension - L Length Overall mm

89 mm

Dimension - Length Overall inch

3.50 in

Dimension - N inch

0.81 in

Dimension - Pad Width inch

1.77 in

Dimension - Stud Size inch

1/2

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - AL Str Size

300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Conductor - AL Str Size Range

300 kcmil-800 kcmil

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

300 kcmil-800 kcmil

Conductor Size

300-800 KCMIL

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

550 LBS/in

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

60

Pallet Quantity

1920