Image of KA44U KA44U, AL Universal Terminal, 1-Hole, Dual Rated

KA44U, AL Universal Terminal, 1-Hole, Dual Rated

Brand: Burndy

Catalog ID: KA44U

Aluminum Universal Terminal, 1 Hole, 500-1000 kcmil, 5/8" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

  • Dual Rated Panelboard Lugs
  • High strength extruded aluminum alloy
  • Electro tin-plated for low contact resistance
  • Rated to 35kV

General

Application

For Aluminum And Copper Conductors

Catalog Number

KA44U

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

550 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

UNIVERSAL TERM

Type

Bolted Lugs & Terminals

UPC

781810370353

UPC 14 Digit GTIN

00781810370353

Dimensions

Dimension - Bolt Hole Size inch

.625

Dimension - Bolt Size fraction

5/8

Dimension - D inch

1.69 in

Dimension - Height fraction

1.95 in

Dimension - Height inch

1.95 in

Dimension - Height mm

49.5 mm

Dimension - Hole Size inch

.625

Dimension - L Length Overall mm

89 mm

Dimension - Length Overall inch

3.50 in

Dimension - N inch

0.88 in

Dimension - Pad Width inch

1.77 in

Dimension - Stud Size inch

5/8

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Package Height

2.3 in

Package Length

10.1 in

Package Weight

3.32 lb

Package Width

5.6 in

Conductor Related

Conductor - AL Str Size

500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil

Conductor - AL Str Size Range

500 kcmil-1000 kcmil

Conductor - Copper Str Size

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor Size

500-5000 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

550 LBS/in

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

72

Pallet Quantity

2304