Image of KA6U KA6U, AL Universal Terminal, 1-Hole, Dual Rated
Image of KA6U KA6U, AL Universal Terminal, 1-Hole, Dual Rated

KA6U, AL Universal Terminal, 1-Hole, Dual Rated

Brand: Burndy

Catalog ID: KA6U

Aluminum Universal Terminal, 1 Hole, 14-6 AWG (Str), 1/4" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

  • Dual Rated Panelboard Lugs
  • High strength extruded aluminum alloy
  • Electro tin-plated for low contact resistance
  • Rated to 35kV

General

Application

For Aluminum And Copper Conductors

Catalog Number

KA6U

Connector Type

Terminal

Installation Torque Recommended in-lb

35

Material

Aluminum

Material - Hardware

Steel

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Terminal

Sub Brand

UNIVERSAL TERM

Type

Bolted Lugs & Terminals

UPC

781810370179

UPC 14 Digit GTIN

00781810370179

Dimensions

Dimension - Bolt Hole Size inch

0.25 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.63 in

Dimension - Height inch

0.51 in

Dimension - Height mm

13 mm

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.06 in

Dimension - N inch

0.25 in

Dimension - Pad Width inch

0.50 in

Dimension - Stud Size inch

1/4

Dimension - Width fraction

1/2 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Package Height

3.4 in

Package Length

4.45 in

Package Weight

1.59 lb

Package Width

3.55 in

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG

Conductor - AL Str Size Range

8 AWG-6 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

14 AWG-6 AWG

Conductor - Nominal Diameter

0.072, 0.091, 0.116, 0.130, 0.146, 0.164, 0.184, 0.184, 0.184

Conductor Size

14-6 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

35

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1800

Pallet Quantity

57600