

Brand: Burndy
Catalog ID: KAG1MTGBRKT
Catalog Number
KAG1MTGBRKT
Connector Type
Mounting Bracket
Material
Aluminum
Product Type
Mechanical
UPC
781810659816
UPC 14 Digit GTIN
00781810659816
Dimension - Height mm
0 mm
Dimensions
1.25 in x 1.59 in x 0.68 in
Height
0.68 in
Length
1.25 in
Package Height
3.25 in
Package Length
5.4 in
Package Weight
0.62 lb
Package Width
4.75 in
Width
1.59 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Connector Type
Mounting Bracket
Carton Quantity
150
Pallet Quantity
8400