KC22, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC22 KC22, SERVIT POST Mechanical Connector, Cable to Flat

KC22, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC22

Mechanical Grounding Connector, Cable to Flat, 10-3 AWG (Str) / 10-2 AWG (Sol), 3/8" Stud; Nut Torque: 275 in-lbs, Stud Torque: 280 in-lbs

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Direct Burial Applications And Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar

Catalog Number

KC22

EU RoHS Indicator

Yes

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Leaded Bronze Alloy

Stud Installation Torque inch pounds

280 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810254905

UPC 14 Digit GTIN

00781810254905

Dimensions

Dimension - B Length fraction

15/32 in

Dimension - B Length inch

0.46 in

Dimension - Body Width inch

0.62 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

0.63 in

Dimension - Height fraction

1

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - L Length Overall mm

41.1 mm

Dimension - Length Overall inch

1.62 in

Dimension - Nut Width inch

0.75 in

Dimension - P inch

0.26 in

Dimension - Threads per inch

16

Dimension - Width inch

25 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

2 AWG-10 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG

Conductor - Copper Str Size Range

3 AWG-10 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

280 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

14850