
Brand: Burndy
Catalog ID: KC26
Application
For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial
Catalog Number
KC26
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 LBS/in
Material
Bronze, Leaded, Commercial
Plated
N
Plating Type
Unplated
Stud Installation Torque inch pounds
480 LBS/in
Sub Brand
SERVIT POST
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810255957
UPC 14 Digit GTIN
00781810255957
Dimension - B Length fraction
17/32 in
Dimension - Body Width inch
0.88 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
0.75 in
Dimension - Height fraction
1-3/8
Dimension - Height mm
35.1 mm
Dimension - Length Overall inch
2.12 in
Dimension - Nut Width inch
1.04 in
Dimension - P inch
0.44 in
Dimension - Threads per inch
13
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - Copper Solid Size Range
2 AWG-3/0 AWG
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
2 AWG-2/0 AWG
Physical Attribute - Number of Conductors Accommodated Total
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
480 LBS/in
Stud Installation Torque inch pounds
480 LBS/in
Carton Quantity
25
Pallet Quantity
7425