Image of KCKF23 KCKF23, Mechanical Bulkhead Ground Connector Kit

KCKF23, Mechanical Bulkhead Ground Connector Kit

Brand: Burndy

Catalog ID: KCKF23

Mechanical Bulkhead Ground Connector Kit; Accommodates: #8 - #2 AWG Stranded, #10 - #1 AWG Solid Copper; Nut Torque: 275 in-lbs

Designed to allow a ground wire to be connected from the inside of a box or enclosure to the outside of a box or enclosure

General

Application

Designed to allow a ground wire to be connected from the inside of a box or enclosure to the outside of a box or enclosure

Catalog Number

KCKF23

EU RoHS Indicator

Under Review

Material

Copper

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

100 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

Bulkhead Servit

UPC

781810567432

UPC 14 Digit GTIN

00781810567432

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Size Range

10 AWG-1 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Under Review

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

100 LBS/in

Logistics

Carton Quantity

10

Pallet Quantity

4640