
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTRED5YB
TredTrak® non-metallic cable protectors can also be interlocked to protect cables and cords of any length. The TredTrak system is a five channel modular cable protection system that will protect cable diameters up to 1.28 inches (32.5mm). It is designed to support pedestrian and light vehicle traffic in public, institutional and commercial applications. The Hubbell modular cable protection line also permits compliance with NEC® requirements (Article 525) for insulating electrical cables and cord at carnivals, amusement parks, convention centers and similar public areas.
Catalog Number
HBLTRED5YB
Color
Blue,Yellow
EU RoHS Indicator
Yes
Series
TredTrak Floor Cable Cover
Style
Channel Dim. 1.30" x 1.30"
Type
5-Channel Y Fitting
UPC
783585174211
Dimensions
17.5 in x 17.5 in x 1.95 in
Height
1.95 in
Length
17.5 in
Width
17.5 in
EU RoHS Indicator
Yes
Carton Quantity
1