Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1/2"
Image of 31622003LPK50 Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1/2"

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1/2"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31622003LPK50

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1/2"

Standard Product

General

Application

Conduit/Fitting Fastening

Catalog Number

31622003LPK50

Color

Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile NPT Cord Connector Locknuts

Material

Non-Metallic

Series

Accessories

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - NPT Nonmetallic Locknut
  • NPT HUB Size - 1/2 Inch
  • Packaging - Bulk 50 per carton

Type

Locknut

UPC

783585506296

Dimensions

Display Size

1/2" NPT

Hub Size

1/2 "

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

1000