Kellems Wire Management, Junior Pulling Grips, Flexible Eye, 1.00"-1.24"
Image of 03305006 Kellems Wire Management, Junior Pulling Grips, Flexible Eye, 1.00"-1.24"

Kellems Wire Management, Junior Pulling Grips, Flexible Eye, 1.00"-1.24"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03305006

Kellems Wire Management, Junior Pulling Grips, Flexible Eye, 1.00"-1.24"

The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.

Lug: Aluminum, Sleeve: Neoprene, Ball: Neoprene, Tag: Mylar

General

Application

General Cable Pulling

Approx Breaking Strength

3,900 lbs

Catalog Number

03305006

Color

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

780

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Performance

  • Mechanical - Approximate Breaking Strength - 3,900 (17,347) Lbs. (N)
  • Mechanical - Working Load - 780 (3469.4) Lbs. (N)

Series

Junior Grip Series

Specifications

  • Ball - Neoprene
  • Lug - Aluminum
  • Sleeve - Neoprene
  • Strand - Galvanized steel
  • Tag - Mylar

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

783585315324

Conductor Related

Cable Diameter Range

1.00 in-1.24 in

Cable Size

1.00"-1.24" (2.54-3.15)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

3,900 lbs

Load Capacity

780

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 3,900 (17,347) Lbs. (N)
  • Mechanical - Working Load - 780 (3469.4) Lbs. (N)

Logistics

Carton Quantity

10

Pallet Quantity

750