Kellems Wire Management, Liquidtight System, PolyTuff® 90 Degree Male Liquid Tight Connector, 1 1/4", Non-Metallic, Gray
Image of P1259NGY Kellems Wire Management, Liquidtight System, PolyTuff® 90 Degree Male Liquid Tight Connector, 1 1/4", Non-Metallic, Gray

Kellems Wire Management, Liquidtight System, PolyTuff® 90 Degree Male Liquid Tight Connector, 1 1/4", Non-Metallic, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P1259NGY

Kellems Wire Management, Liquidtight System, PolyTuff® 90 Degree Male Liquid Tight Connector, 1 1/4", Non-Metallic, Gray

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

General

Application

Fittings are to be used with PolyTuff® I and PolyTuff® II

Catalog Number

P1259NGY

Color

Gray

EU RoHS Indicator

Yes

Material

Nylon

Specifications

  • Material - Nylon
  • Sealing Ring - Neoprene

Style

90°

Type

PolyTuff® Non-Metallic Liquidtight Fittings

UPC

783585334356

Dimensions

Trade Size

1 1/4

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Logistics

Carton Quantity

5

Pallet Quantity

1575