Kellems Wire Management, Liquidtight System, PolyTuff® II Non-Metallic Tubing, 1 1/2", 50 feet, Black
Image of B2150 Kellems Wire Management, Liquidtight System, PolyTuff® II Non-Metallic Tubing, 1 1/2", 50 feet, Black
Image of B2150 Kellems Wire Management, Liquidtight System, PolyTuff® II Non-Metallic Tubing, 1 1/2", 50 feet, Black
Image of B2150 Kellems Wire Management, Liquidtight System, PolyTuff® II Non-Metallic Tubing, 1 1/2", 50 feet, Black
Image of B2150 Kellems Wire Management, Liquidtight System, PolyTuff® II Non-Metallic Tubing, 1 1/2", 50 feet, Black

Kellems Wire Management, Liquidtight System, PolyTuff® II Non-Metallic Tubing, 1 1/2", 50 feet, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2150

Kellems Wire Management, Liquidtight System, PolyTuff® II Non-Metallic Tubing, 1 1/2", 50 feet, Black

Liquidtight tubing is designed to house and permanently protect underground cable from moisture, grit, rodents and other environmental hazards that can damage the cable over time. The Kellems brands of liquidtight — PolyTuff® I conduit and PolyTuff® II tubing —feature non-metallic, PVC-based construction, avoiding the challenges of corrosion while providing high strength, superior flexibility and outstanding handleability. When compared to metals, they can be deployed in flexible directions, even accommodating tight turns. They can be cut cleanly with no damaging jagged edges, and help avoid costly fatigue and section separation issues. Sizes are available from ?" to 2" in diameter. Kellems liquidtight conduit pairs with nylon connectors that are completely non-conductive, corrosion resistant and easier to install than metallic liquidtight fittings. They feature a patented SwivelLok® design that eliminates the need for separate straight, 45-degree and 90-degree fittings by providing a full range in one device. In addition, these Kellems non-metallic connectors have a unique design which allows UL 50 ratings of 3R, 4X, 12 and 13.

  • PVC core with corrugated walls bonded to PVC jacket
  • Non-metallic construction ends metal fatigue and separation problems
  • Handles twists, turns, bends, switchbacks and straightaways with ease

Wet and Damp Locations

General

Application

UL1660

Catalog Number

B2150

Color

Black

Finish Type

Ribbed

Item Type

Standard Product

Load Capacity

Extra Flexible

Material

Co-extruded rigid and flexible PVC

Performance

  • Electrical - Voltage Rating - 300V Maximum
  • Environmental - Operating Temperature - 0°F to +140°F (-18°C to +60°C)

Specifications

  • Bend Radius Inches (mm) - 5.00" (127.0)
  • Conduit ID/OD Inches (mm) - 1.59"/1.88" (40.3/47.8)
  • Material - Co-extruded rigid and flexible PVC
  • Trade Size - 11/2 Inch

Type

PolyTuff® II Liquidtight Tubing

UPC

783585333298

Dimensions

Length

50 ft

Trade Size

1 1/2

Weight

0.35 lb

Width

1.88 in

Electrical Ratings

Voltage Rating

300 V

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Extra Flexible

Operational

Performance

  • Electrical - Voltage Rating - 300V Maximum
  • Environmental - Operating Temperature - 0°F to +140°F (-18°C to +60°C)

Logistics

Carton Quantity

50

Pallet Quantity

500