Kellems Wire Management, Liquidtight System, PolyTuff® Non-Metallic Liquidtight Fittings, 90 Degree Male Liquid-Tight Connector, 3/8", Black
Image of P0389NBK Kellems Wire Management, Liquidtight System, PolyTuff® Non-Metallic Liquidtight Fittings, 90 Degree Male Liquid-Tight Connector, 3/8", Black

Kellems Wire Management, Liquidtight System, PolyTuff® Non-Metallic Liquidtight Fittings, 90 Degree Male Liquid-Tight Connector, 3/8", Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P0389NBK

Kellems Wire Management, Liquidtight System, PolyTuff® Non-Metallic Liquidtight Fittings, 90 Degree Male Liquid-Tight Connector, 3/8", Black

Liquidtight tubing is designed to house and permanently protect underground cable from moisture, grit, rodents and other environmental hazards that can damage the cable over time. The Kellems brands of liquidtight — PolyTuff® I conduit and PolyTuff® II tubing —feature non-metallic, PVC-based construction, avoiding the challenges of corrosion while providing high strength, superior flexibility and outstanding handleability. When compared to metals, they can be deployed in flexible directions, even accommodating tight turns. They can be cut cleanly with no damaging jagged edges, and help avoid costly fatigue and section separation issues. Sizes are available from ?" to 2" in diameter. Kellems liquidtight conduit pairs with nylon connectors that are completely non-conductive, corrosion resistant and easier to install than metallic liquidtight fittings. They feature a patented SwivelLok® design that eliminates the need for separate straight, 45-degree and 90-degree fittings by providing a full range in one device. In addition, these Kellems non-metallic connectors have a unique design which allows UL 50 ratings of 3R, 4X, 12 and 13.

General

Application

Fittings are to be used with PolyTuff® I and PolyTuff® II

Catalog Number

P0389NBK

Color

Black

EU RoHS Indicator

Yes

Material

Nylon

Specifications

  • Fitting - Nylon
  • Lockwasher - Zinc plated steel
  • Sealing Ring - Elastomer

Style

90°

Type

PolyTuff® Non-Metallic Liquidtight Fittings

UPC

783585334141

Dimensions

Dimension - Thread Size

1/2" NPT

Height

1.98 in

Trade Size

3/8

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Logistics

Carton Quantity

25