Liquid Tight Connector, PolyTuff® Straight Male, 1 1/2", Non-Metallic, Gray
Image of P150NGY Liquid Tight Connector, PolyTuff® Straight Male, 1 1/2", Non-Metallic, Gray
Image of P150NGY Liquid Tight Connector, PolyTuff® Straight Male, 1 1/2", Non-Metallic, Gray

Liquid Tight Connector, PolyTuff® Straight Male, 1 1/2", Non-Metallic, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P150NGY

Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male Liquid Tight Connector, 1 1/2", Non-Metallic, Gray

  • Nylon compression nut has a tapered dome to tighten ferrule onto conduit
  • Neoprene O-ring provides liquidtight seal
  • Non integral ferrule provides conduit seal and pullout protection

General

Application

Fittings are to be used with PolyTuff® I and PolyTuff® II

Catalog Number

P150NGY

Color

Gray

Material

Nylon

Performance

  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)

Product Type

PolyTuff® Straight Fittings

Specifications

  • Material - Nylon
  • Sealing Ring - Neoprene

Style

Straight

Type

PolyTuff® Non-Metallic Liquidtight Fittings

UPC

783585333991

Dimensions

Trade Size

1 1/2

Weight

0.25 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)

Logistics

Carton Quantity

4

Pallet Quantity

1920