Image of P125NBK Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male Liquid Tight Connector, 1 1/4", Non-Metallic, Black

Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male Liquid Tight Connector, 1 1/4", Non-Metallic, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P125NBK

Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male Liquid Tight Connector, 1 1/4", Non-Metallic, Black

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Product details

General

Application

Fittings are to be used with PolyTuff® I and PolyTuff® II

Catalog Number

P125NBK

Color

Black

EU RoHS Indicator

Yes

Material

Nylon

Performance

  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)

Specifications

  • Material - Nylon
  • Sealing Ring - Neoprene

Style

Straight

Type

PolyTuff® Non-Metallic Liquidtight Fittings

UPC

783585333960

Dimensions

Trade Size

1 1/4

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

2200