KK3A40U4N, AL Universal Terminal, 3-Conductor, 4-Hole
Image of KK3A40U4N KK3A40U4N, AL Universal Terminal, 3-Conductor, 4-Hole

KK3A40U4N, AL Universal Terminal, 3-Conductor, 4-Hole

Brand: Burndy

Catalog ID: KK3A40U4N

Aluminum Universal Terminal, 3 Conductor, 4 Hole, 350-800 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 6 Screws, Al/Cu Rated, Tin Plated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

General

Application

For Aluminum and Copper Conductors

Catalog Number

KK3A40U4N

Connector Type

Parallel Set-Screw

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

4

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Terminal

Sub Brand

UNIVERSAL TERMINAL

Type

Bolted Lugs & Terminals

UPC

781810370476

UPC 14 Digit GTIN

00781810370476

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

1.89 in

Dimension - Height mm

48 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

157 mm

Dimension - Length Overall inch

6.19 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

5.34 in

Dimension - Stud Size inch

0.56 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Conductor - AL Str Size Range

300-800 Kcmil

Conductor - Copper Str Size Range

300-800 Kcmil

Conductor Size

350-800 KCMIL

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

3

Number Of Wires

3

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Configuration

Connector Type

Parallel Set-Screw

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

6

Pallet Quantity

192