

Brand: Burndy
Catalog ID: KK3A44U4N
Catalog Number
KK3A44U4N
Connector Type
Parallel Set-Screw
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
4
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Terminal
Type
Bolted Lugs & Terminals
UPC
781810601075
UPC 14 Digit GTIN
00781810601075
Dimension - Bolt Hole Size inch
0.56 in
Dimension - Bolt Size fraction
1/2
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
1.90 in
Dimension - Height mm
48.3 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
157 mm
Dimension - Length Overall inch
6.19 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
4.77 in
Dimension - Stud Size inch
0.56 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Size Range
500 - 1000 Kcmil
Conductor - Copper Str Size Range
500 - 1000 Kcmil
Conductor Size
500-1000 KCMIL
Conductor Type
Number of Conductors
3
Number Of Wires
3
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes
Connector Type
Parallel Set-Screw
Physical Attribute - Number of Holes
4
Carton Quantity
12
Pallet Quantity
1