KLU125, Copper Terminal, Offset Tongue, Range Taking, 1 Hole
Image of KLU125 KLU125, Copper Terminal, Offset Tongue, Range Taking, 1 Hole

KLU125, Copper Terminal, Offset Tongue, Range Taking, 1 Hole

Brand: Burndy

Catalog ID: KLU125

Offset Tongue Copper Terminal, 1-hole, 1/4" Stud, #2-1/0 AWG Cu, Unplated

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar

Catalog Number

KLU125

Connector Type

Pressure Bar

EU RoHS Indicator

Yes

Hardware Type

3/8 UNF Slotted SetScrew

Installation Torque Recommended in-lb

50

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810351390

UPC 14 Digit GTIN

00781810351390

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.61 in

Dimension - Bolt Size fraction

1/4

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.26 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

50 mm

Dimension - Length Overall inch

1.98 in

Dimension - N inch

0.42 in

Dimension - Pad Width inch

0.62

Dimension - Screw Size inch

3/8

Dimension - Strip Length inch

15/16

Dimension - Stud Size inch

1/4

Package Height

3.25 in

Package Length

4.5 in

Package Weight

2.58 lb

Package Width

3.5 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

2 AWG-1/0

Conductor Size

2-1/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

50

Configuration

Connector Type

Pressure Bar

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

250

Pallet Quantity

15750